Welcome to the Schneider Electric corporate Website

Select your location

View all   Spare Parts
Schneider Electric NSYMPD106T Image

NSYMPD106T

Green premium brand logo
Schneider Electric NSYMPD106T Image
NSYMPD106T
Green premium brand logo

Spacial SF transparent door - 1000x600 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Partial door
    Application
    Compartmentalised application
    For enclosure nominal dimensions
    -
    mounting location
    Front
    range compatibility
    Spacial SFM
    device composition
    2 escutcheon lock and 3 mm double bar insert
    1 partial door
    2 vertical reinforcement frame
    3 hinges
    quantity per set
    Set of 1
    Complementary
    material
    Door: Securit glass
    Door: sheet steel
    colour
    Grey (RAL 7035)
    surface finish
    Epoxy-polyester powder
    lock type
    Lock 3 mm double bar
    number of locks
    2
    door type
    External transparent
    door opening side
    Reversible (120 °)
    height
    1000 mm nominal:
    994 mm real:
    width
    600 mm nominal:
    569 mm real:
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    Partial door glazed 1x6 (Version 1.0)
    Files in document
    dwg
    157.6 KB
    dxf
    1.4 MB
    wmf
    33.4 KB
    pdf
    142.8 KB
    prp.document.label.format zip
    Size 1.7 MB
    Date 7/1/10
    Files in document
    dwg
    157.6 KB
    dxf
    1.4 MB
    wmf
    33.4 KB
    pdf
    142.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMPD106T : Spacial SF transparent door - 1000x600 mm
    Description
    Spacial SF transparent door - 1000x600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Spacial SF transparent door - 1000x600 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMPD106T : Spacial SF transparent door - 1000x600 mm
    Description
    Spacial SF transparent door - 1000x600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Spacial SF transparent door - 1000x600 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMPD106T : Spacial SF transparent door - 1000x600 mm
    Description
    Spacial SF transparent door - 1000x600 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Spacial SF transparent door - 1000x600 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.