Welcome to the Schneider Electric corporate Website

Select your location

View all   Outdoor heavy duty
Schneider Electric NSYMUPLA76 Image

NSYMUPLA76

Schneider Electric NSYMUPLA76 Image
NSYMUPLA76

Horizontal coupling kit for PLA enclosure H750xD620 mm - IP55 - without canopy

Show more characteristics
The maximum number of products that can be compared is 4

NSYMUPLA76 is replaced by:
Product
Qty
NSYMUPLA76G
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 07 January 2016
1
  • Main
    range
    Thalassa
    accessory / separate part category
    Coupling accessory
    product or component type
    Coupling frame
    application
    Multi-purpose
    mounting location
    Side coupling of 2 enclosures
    range compatibility
    Thalassa PLA suitable enclosure
    Thalassa PHD suitable enclosure
    enclosure nominal dimensions
    750 mmD: 620 mm
    device composition
    1 frame
    fixing elements
    quantity per set
    Set of 1
    Complementary
    material
    Frame: polyester
    height
    750 mm nominal:
    width
    602 mm real:
    depth
    620 mm nominal:
    IP degree of protection
    IP55
    colour
    Grey (RAL 7032)
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
  • View more View less

    Documents

    Language
    • All Languages5
    • English3
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.4 MB
    Date 3/7/17
    Description
    Catalogue 2017
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    prp.document.label.format pdf
    Size 4.4 MB
    Date 3/7/17
    Description
    Catálogo 2017
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMUPLA76 : Horizontal coupling kit for PLA enclosure H750xD620 mm - IP55 - without canopy
    Description
    Horizontal coupling kit for PLA enclosure H750xD620 mm - IP55 - without canopy
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Horizontal coupling kit for PLA enclosure H750xD620 mm - IP55 - without canopy
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYMUPLA76 : Horizontal coupling kit for PLA enclosure H750xD620 mm - IP55 - without canopy
    Description
    Horizontal coupling kit for PLA enclosure H750xD620 mm - IP55 - without canopy
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    Horizontal coupling kit for PLA enclosure H750xD620 mm - IP55 - without canopy
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /