View all
Thalassa PLA

NSYPLA12126TG
NSYPLA12126TG
Floor standing encl. polyester vers.PLA compl.sealed 1250x1250x620 IP65 glazed
Show more characteristics-
Characteristics
Main range Thalassaproduct name Thalassa PLAEnclosure type Multi-purposeproduct or component type Suitable enclosureVersion PLANominal height 1250 mmNominal width 1250 mmNominal depth 620 mmenclosure mounting Floor-standingdevice composition 1 top part1 bottom part2 side part2 door2 rear panelComplementary body type Sealed top and bottom part assembled with side partsdoor type Transparent frontnumber of doors 2 door(s)door opening side Right and left (120 °)lock type 4 points lock, 5 mm double-baraccessibility for operation FrontRearremovable parts Door by hingesRear panel by fixing elementmaterial Polyester reinforced with fibreglasscolour Grey (RAL 7035)standards UL 508 AIEC 62208NEMA degree of protection NEMA 2NEMA 12NEMA 1NEMA 13product certifications DNV MarineUL/cUL listedVeritasEnvironment IP degree of protection IP65 conforming to IEC 60529 (completely sealed)IK degree of protection IK08 conforming to IEC 62262 (glazed door)fire resistance 960 °C conforming to IEC 62208ambient air temperature for storage -35…90 °C -
View more
Documents
Language- All Languages8
- English5
- French3
- Spanish4
CatalogueFormatSizeAdd to My DocumentsUniversal Enclosures - Catalogue 2020 (Version 1.0)DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 84.4 MBDate 10/18/19DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 15.7 MBDate 5/7/18Size pdfSize 15.6 MBDate 5/7/18Size pdfSize 16 MBDate 5/7/18Size pdfSize 16.1 MBDate 5/7/18Envolventes Universales - Catálogo 2017 (Version 3.1)DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTSize pdfSize 103.3 MBDate 7/7/17DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTCADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for NSYPLA12126TG: Floor standing encl. polyester vers.PLA compl.sealed 1250x1250x620 IP65 glazed (Version 2.0)Size pdfSize 162.5 KBDate 4/11/19CAD Drawing - 3D STP Format -Polyester encl. PLA version completely sealed H1200xW1250xD620 glazed (Version 1.0)Size stpSize 6.5 MBDate 7/28/16 -
View more
Software and Firmware
Language- English4
Software - ReleasedFormatSizeAdd to My DocumentsSoftware - Digital Rule Thalassa PLM-PLA online (Version 2.0)Description1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSize swfSize 1 MBDate 7/12/16Description1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSoftware - Digital Rule Thalassa PLM-PLA (Version 2.0)DescriptionStandalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSize exeSize 5.1 MBDate 7/12/16DescriptionStandalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.