Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spacial SDB
Schneider Electric NSYPMD3530 Image

NSYPMD3530

Green premium brand logo
Schneider Electric NSYPMD3530 Image
NSYPMD3530
Green premium brand logo

Spacial SDB - plain mounting plate for box H357 x W307 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    accessory / separate part category
    Mounting accessory
    product or component type
    Mounting plate
    mounting location
    Bottom of enclosure
    mounting plate description
    Plain
    range compatibility
    Spacial SDB
    quantity per set
    Set of 1
    Complementary
    fixing mode
    By screws - screw type M4
    height
    357 mm nominal:
    width
    307 mm nominal:
    net weight
    1.46 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.46 kg
    Package 1 Height
    0.2 cm
    Package 1 width
    33.2 cm
    Package 1 Length
    28.2 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPMD3530 : Spacial SDB - plain mounting plate for box H357 x W307 mm
    Description
    Spacial SDB - plain mounting plate for box H357 x W307 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Spacial SDB - plain mounting plate for box H357 x W307 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPMD3530 : Spacial SDB - plain mounting plate for box H357 x W307 mm
    Description
    Spacial SDB - plain mounting plate for box H357 x W307 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Spacial SDB - plain mounting plate for box H357 x W307 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPMD3530 : Spacial SDB - plain mounting plate for box H357 x W307 mm
    Description
    Spacial SDB - plain mounting plate for box H357 x W307 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    Spacial SDB - plain mounting plate for box H357 x W307 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.