Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SM
Schneider Electric NSYRCLOCK Image

NSYRCLOCK

Green premium brand logo
Schneider Electric NSYRCLOCK Image
NSYRCLOCK
Green premium brand logo

Spacial SF/SM flat escutcheon - lock 5 mm double bar

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Escutcheon
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Flat escutcheon lock
    device application
    Electronic application
    Multi-purpose
    mounting support
    Direct mounting on 19" rack
    range compatibility
    Spacial SM
    Spacial SF
    device composition
    1 flat escutcheon
    1 5 mm double bar insert
    fixing elements
    quantity per set
    Set of 1
    lock type
    Lock 5 mm double bar
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 8/2/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF/SM flat escutcheon - lock 5 mm double bar
    Description
    Spacial SF/SM flat escutcheon - lock 5 mm double bar
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Spacial SF/SM flat escutcheon - lock 5 mm double bar
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF/SM flat escutcheon - lock 5 mm double bar
    Description
    Spacial SF/SM flat escutcheon - lock 5 mm double bar
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Spacial SF/SM flat escutcheon - lock 5 mm double bar
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF/SM flat escutcheon - lock 5 mm double bar
    Description
    Spacial SF/SM flat escutcheon - lock 5 mm double bar
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Spacial SF/SM flat escutcheon - lock 5 mm double bar
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /