Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Spacial SF
Schneider Electric NSYSF20880T Image

NSYSF20880T

Green premium brand logo
Schneider Electric NSYSF20880T Image
NSYSF20880T
Green premium brand logo

Spacial SF enclosure glazed door - assembled - 2000x800x800 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    Extended range
    Spacial SF
    Application
    Multi-purpose
    product or component type
    Suitable enclosure
    enclosure nominal height
    2000 mm
    enclosure nominal width
    800 mm
    enclosure nominal depth
    800 mm
    enclosure mounting
    Floor-standing
    device composition
    2 sliding rails
    4 mounting plate bracket
    1 structure
    1 door
    1 locking system with handle: door
    1 rear panel
    1 roof
    Complementary
    structure type
    Formed from a single section
    Perforated structure with a pitch of 25 mm
    Panels and doors built into the structure
    Vertical uprights joined with top and bottom frames
    door type
    Glazed front
    number of doors
    Front: 1 door(s)
    door opening side
    Reversible (120 °)
    lock type
    4 points lock, handle with 5 mm double bar insert front door
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    Sides of enclosure
    Rear
    removable parts
    Door by screws hinge
    Rear panel by screws
    Roof by screws
    Mounting plate bracket by screws
    Sliding rail by screws
    material
    Frame: galvanised steel
    Uprights: galvanised steel
    Door: Securit glass
    Door: sheet steel
    Panels: sheet steel
    Hinge: zamak
    Handle: polyamide 6 with 30 % fibre glass
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure: grey (RAL 7035)
    Handle: black (RAL 9005)
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English13
    • French5
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 16 MB
    Date 5/7/18
    Size pdf
    Size 16.1 MB
    Date 5/7/18
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    CAD
    Format
    Size
    Date
    Add to My Documents
    EPLAN Macros EDZ Format Spacial SF (Version 2.0)
    Description
    EDZ Format - Data Portal
    Size zip
    Size 859.4 MB
    Date 6/12/19
    Description
    EDZ Format - Data Portal
    DXF Drawings for Enclosure SF 2000x800x800 (Version 1.0)
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Size zip
    Size 387.2 KB
    Date 2/23/11
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 43 MB
    Date 7/10/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF enclosure glazed door - assembled - 2000x800x800 mm
    Description
    Spacial SF enclosure glazed door - assembled - 2000x800x800 mm
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Spacial SF enclosure glazed door - assembled - 2000x800x800 mm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 938.7 KB
    Date 6/6/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF enclosure glazed door - assembled - 2000x800x800 mm
    Description
    Spacial SF enclosure glazed door - assembled - 2000x800x800 mm
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Spacial SF enclosure glazed door - assembled - 2000x800x800 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    Size pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Spacial SF enclosure glazed door - assembled - 2000x800x800 mm
    Description
    Spacial SF enclosure glazed door - assembled - 2000x800x800 mm
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Spacial SF enclosure glazed door - assembled - 2000x800x800 mm
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    Size doc
    Size 90.5 KB
    Date 3/31/10
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SF, SM online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1.4 MB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial SF, SM (Version 1.6)
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.4 MB
    Date 12/13/17
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /