Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Electromagnetic compatibility
Schneider Electric NSYSFHF20640 Image
To be discontinued

NSYSFHF20640

Schneider Electric NSYSFHF20640 Image
To be discontinued
NSYSFHF20640

Spacial SFHF - electromagnetic protected enclosure - H=2000 x W=600 x D=400 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Spacial
    Extended range
    Spacial SFHF
    product or component type
    Suitable enclosure
    enclosure type
    Electromagnetic protected
    enclosure nominal height
    2000 mm
    enclosure nominal width
    600 mm
    enclosure nominal depth
    400 mm
    enclosure mounting
    Floor-standing
    device composition
    2 sliding rails
    4 mounting plate bracket
    1 structure
    1 door
    1 locking system with handle: door
    1 rear panel
    1 roof
    4 adaptor upright
    Complementary
    structure type
    Panels and doors built into the structure
    Vertical uprights joined with top and bottom frames
    Perforated structure with a pitch of 25 mm
    Formed from a single section
    door type
    Plain front
    number of doors
    Front: 1 door(s)
    door opening side
    Reversible (120 °)
    lock type
    4 points lock, handle with 5 mm double bar insert front door
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Rear
    Front
    Sides of enclosure
    removable parts
    Door by screws hinge
    Rear panel by screws
    Roof by screws
    Mounting plate bracket by screws
    Sliding rail by screws
    material
    Frame: galvanised steel
    Uprights: galvanised steel
    Hinge: zamak
    Handle: polyamide 6 with 30 % fibre glass
    Panels: aluzinc
    Door: aluzinc
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure: grey (RAL 7035)
    Handle: black (RAL 9005)
    Environment
    standards
    IEC 62208
    EMC/EN/IEC 61547
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    Packing Units
    Package 1 Weight
    125.000 kg
    Package 1 Height
    2130.000 mm
    Package 1 width
    645.000 mm
    Package 1 Length
    490.000 mm
  • View more View less

    Documents

    Language
    • All Languages11
    • English8
    • French3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 15.7 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 15.6 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 16 MB
    Date 5/7/18
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    prp.document.label.format pdf
    Size 16.1 MB
    Date 5/7/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 60.2 MB
    Date 5/3/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 334.4 KB
    Date 4/20/16
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Control Panel Technical guide - How to protect a machine from malfunctions due to electromagnetic disturbance (Version 2.1)
    Description
    Electromagnetic phenomena - Grounding rules, shielded cables cabling, best component positioning in a control panel, wiring rules...
    prp.document.label.format pdf
    Size 6.5 MB
    Date 4/4/17
    Description
    Electromagnetic phenomena - Grounding rules, shielded cables cabling, best component positioning in a control panel, wiring rules...
    Guide technique - CEM (Version 2.1)
    Description
    Guide à l'usage des tableautiers et constructeurs de machines. Règles de conception des tableaux de contrôle, règles de câblage.Spacial S3HF SMHF SFHF
    prp.document.label.format pdf
    Size 6.4 MB
    Date 4/4/17
    Description
    Guide à l'usage des tableautiers et constructeurs de machines. Règles de conception des tableaux de contrôle, règles de câblage.Spacial S3HF SMHF SFHF
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.