Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thalassa PLM
Schneider Electric NSYTDB5ME Image

NSYTDB5ME

Schneider Electric NSYTDB5ME Image
NSYTDB5ME

Spacial SFX - SMX enclosures - 5mm double-bar insert for retractable handle

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Lock insert
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Insert for lock
    device application
    Multi-purpose
    mounting support
    Direct mounting on handle
    range compatibility
    Spacial SMX
    Spacial SFX
    Thalassa PLM
    Thalassa PLD
    device composition
    1 shape insert
    quantity per set
    Set of 1
    material
    Enclosure: stainless steel
    lock type
    Lock 5 mm double bar
    Packing Units
    Package 1 Weight
    0.120 kg
    Package 1 Height
    20.000 mm
    Package 1 width
    80.000 mm
    Package 1 Length
    100.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTDB5ME : Spacial SFX - SMX enclosures - 5mm double-bar insert for retractable handle
    Description
    Spacial SFX - SMX enclosures - 5mm double-bar insert for retractable handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Spacial SFX - SMX enclosures - 5mm double-bar insert for retractable handle
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTDB5ME : Spacial SFX - SMX enclosures - 5mm double-bar insert for retractable handle
    Description
    Spacial SFX - SMX enclosures - 5mm double-bar insert for retractable handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Spacial SFX - SMX enclosures - 5mm double-bar insert for retractable handle
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Steel floor-standing enclosure - PEP (Version 2.0)
    Description
    Steel Floor-Standing Enclosure
    prp.document.label.format pdf
    Size 349.6 KB
    Date 12/21/15
    Description
    Steel Floor-Standing Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYTDB5ME : Spacial SFX - SMX enclosures - 5mm double-bar insert for retractable handle
    Description
    Spacial SFX - SMX enclosures - 5mm double-bar insert for retractable handle
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Spacial SFX - SMX enclosures - 5mm double-bar insert for retractable handle
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.