Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Spare Parts
Schneider Electric NSYTRIM8S6 Image
Discontinued

NSYTRIM8S6

Schneider Electric NSYTRIM8S6 Image
Discontinued
NSYTRIM8S6

OLN/S6000 neutral roof trim plate W800mm

Show more characteristics
NSYTRIM8S6 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Enclosure accessory
    product or component type
    Trim plate
    device application
    Multi-purpose
    mounting location
    Roof
    device composition
    1 trim panel
    Complementary
    material
    Plastic
    colour
    Grey
    fixing mode
    Clipped
    width
    800 mm nominal:
    Packing Units
    Package 1 Weight
    0.303 kg
    Package 1 Height
    80.000 mm
    Package 1 width
    80.000 mm
    Package 1 Length
    860.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 84 MB
    Date 10/31/19
    Description
    CRN version.
    Universal Enclosures - Catalogue 2020 (Version Release 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    prp.document.label.format pdf
    Size 83.1 MB
    Date 10/31/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.