Welcome to the Schneider Electric corporate Website

Select your location

View all   New Unica
Schneider Electric NU303118 Image

NU303118

Schneider Electric NU303118 Image
NU303118

New Unica - 1 European socket-outlet - 2P + shutters - 10A 250V - IP21D - white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    device application
    Power supply
    product or component type
    Socket-outlet
    device presentation
    Mechanism
    socket number
    1
    outlet poles configuration
    2P with shutters
    outlet standard
    European
    outlet standard description
    Unearthed
    Complementary
    rated current
    10 A at 250 V AC
    network frequency
    50/60 Hz
    number of modules
    1 module
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    connections - terminals
    Screw terminals
    cable cross section
    0…4 mm² cable(s), 2 - cable stiffness: flexible
    0…4 mm² cable(s), 2 - cable stiffness: rigid
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi = 0.6
    electrical durability
    10000 cycles, cos phi = 0.8
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    material
    PC: mechanism cover
    PC (polycarbonate) GF10 FR: casing
    CuZn37: terminals
    surface finish
    Glossy
    quantity per set
    Set of 1 flow-pack
    standards
    IEC 60884-1
    UNE 20315-1-1:1994
    product certifications
    EAC
    embedding depth
    30 mm
    depth
    39.3 mm
    width
    22.5 mm
    height
    45 mm
    net weight
    0.019 kg
    surface treatment
    Untreated
    Environment
    ambient air temperature for operation
    -5…35 °C
    ambient air temperature for storage
    -5…50 °C
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    UV resistant
    Oil
    Bleach
    Ammonia
    Petrol
    Alcohol
    Acetone
    Window-cleaning fluid
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    prp.document.label.format pdf
    Size 41.5 MB
    Date 2/8/19
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 490.1 KB
    Date 1/13/20
    prp.document.label.format pdf
    Size 7.8 MB
    Date 7/25/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU303118 : New Unica - 1 European socket-outlet - 2P + shutters - 10A 250V - IP21D - white
    Description
    New Unica - 1 European socket-outlet - 2P + shutters - 10A 250V - IP21D - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    New Unica - 1 European socket-outlet - 2P + shutters - 10A 250V - IP21D - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NU303118 : New Unica - 1 European socket-outlet - 2P + shutters - 10A 250V - IP21D - white
    Description
    New Unica - 1 European socket-outlet - 2P + shutters - 10A 250V - IP21D - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/24/20
    Description
    New Unica - 1 European socket-outlet - 2P + shutters - 10A 250V - IP21D - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /