Welcome to the Schneider Electric corporate Website

Select your location

View all New Unica
Schneider Electric NU520818F Image

NU520818F

Schneider Electric NU520818F Image
NU520818F

New Unica - Roller blind one-way switch 6A screwless 2modules white

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    Range of product
    New Unica
    product or component type
    Roller blind switch
    device presentation
    Mechanism with fixing frame
    switch function
    3 positions
    device application
    Control
    provided equipment
    Fixing frame
    colour tint
    White (RAL 9003)
    quantity per set
    10 flow-pack
    Complementary
    rated current
    6 A at 250 V AC 50/60 Hz
    electrical durability
    20000 cycles, cos phi = 0.6
    insulation resistance
    > 5 MOhm at 500 V
    dielectric strength
    2000 V
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un, cos phi = 0.3
    condition of use
    Indoor
    opening distance
    > 3 mm
    actuator
    Rocker and push-button
    number of modules
    2 modules
    pilot light
    Without LED
    connections - terminals
    Screwless terminals
    cable cross section
    0…2.5 mm² rigid cable
    0…2.5 mm² flexible cable
    material
    CuZn15: terminals
    Zamak: fixing frame
    Thermoplastic ABS-UV stabilised: mechanism rocker
    PC (polycarbonate) GF10 FR: casing
    PBT (polybutylene terephthalate) GF30: release button
    marking
    0 position
    Arrow
    surface finish
    Glossy
    fixing mode
    Screws or claws
    width
    70.9 mm
    height
    70.9 mm
    depth
    44.35 mm
    embedding depth
    32.8 mm
    product weight
    0.069 kg
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    IEC 60669-1
    LV directive
    RoHS compliant
    product certifications
    CE
    AENOR
    EAC
    NF
    Environment
    IP degree of protection
    IP21D
    IK degree of protection
    IK04
    environmental characteristic
    Petrol
    Acetone
    Alcohol
    Ammonia
    Bleach
    Oil
    Window-cleaning fluid
    UV resistant
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 504.2 KB
    Date 1/13/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU520818F : New Unica - Roller blind one-way switch 6A screwless 2modules white
    Description
    New Unica - Roller blind one-way switch 6A screwless 2modules white
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    New Unica - Roller blind one-way switch 6A screwless 2modules white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /