Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU541854F Image

NU541854F

Schneider Electric NU541854F Image
NU541854F

New Unica - USB charger 2.1 A - fixing frame - 2 modules - type A - anthracite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    product or component type
    USB charger
    device presentation
    Mechanism with fixing frame
    condition of use
    Indoor
    Complementary
    device application
    Charger
    number of modules
    2 modules
    colour tint
    Anthracite (RAL 7021)
    [Ue] rated operational voltage
    100...240 V AC 50/60 Hz
    nominal output power
    10.5 W
    input power
    12 W
    socket number
    2
    integrated connection type
    2 USB type A 5 V DC, maximum load current: 2.1 A
    material
    PC (polycarbonate) GF10 FR: casing
    PC (polycarbonate) GF10 FR: internal cover
    Thermoplastic ABS-UV stabilised: centre plate
    Zamak: fixing frame
    protection type
    Short-circuit protection
    number of terminals
    2 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    2 x 0.75...2 x 2.5 mm² for rigid cable(s)
    2 x 0.75...2 x 2.5 mm² for flexible cable(s)
    wire stripping length
    8 mm
    product compatibility
    All devices fulfilling the EN 62684 standard
    fixing mode
    Screws or claws
    ambient air temperature for operation
    5…45 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    IEC 62680-3
    IEC 62368-1
    EN 61000-6-3
    EN 61000-6-1
    height
    75 mm
    width
    75 mm
    depth
    39 mm
    embedding depth
    27 mm
    net weight
    0.082 kg
    quantity per set
    Set of 1
    Environment
    electrical insulation class
    Class II
    environmental characteristic
    Petrol
    Bleach
    UV resistant
    Alcohol
    Ammonia
    Oil
    Liquid soap
    Acetone
    Window-cleaning fluid
    IK degree of protection
    IK04
    IP degree of protection
    IP2xC
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    New Unica - USB charger 2.1 A - fixing frame - 2 modules - type A - anthracite
    Description
    New Unica - USB charger 2.1 A - fixing frame - 2 modules - type A - anthracite
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    New Unica - USB charger 2.1 A - fixing frame - 2 modules - type A - anthracite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /