Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   New Unica
Schneider Electric NU546230F Image

NU546230F

Schneider Electric NU546230F Image
NU546230F

New Unica - TV - male - individual - 2 m - aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    New Unica
    product or component type
    TV socket
    device application
    Communication
    Media device support
    device presentation
    Mechanism with fixing frame
    TV socket type
    Individual
    colour tint
    Aluminium
    condition of use
    Indoor
    Complementary
    TV connector
    Male IEC 9.52 mm
    device composition
    Support ring
    path attenuation
    1.5 dB TV signal
    DC current flow
    Yes
    number of modules
    2 modules
    material
    Zamak: fixing frame
    Thermoplastic ABS-UV stabilised: central plate
    surface finish
    Painted powder coated
    marking
    Without marking
    device mounting
    Flush
    fixing mode
    Screws
    depth
    35.5 mm
    width
    74.5 mm
    height
    74.5 mm
    embedding depth
    26.5 mm
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -25…55 °C
    environmental characteristic
    Oil
    Window-cleaning fluid
    Liquid soap
    Alcohol
    UV resistant
    Ammonia
    Bleach
    Acetone
    Petrol
    environmental health and issues
    Halogen free
    standards
    CE
    Packing Units
    Package 1 Weight
    51.000 g
    Package 1 Height
    75.000 mm
    Package 1 width
    35.000 mm
    Package 1 Length
    75.000 mm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 390.3 KB
    Date 1/29/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NU546230F : New Unica - TV - male - individual - 2 m - aluminium
    Description
    New Unica - TV - male - individual - 2 m - aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    New Unica - TV - male - individual - 2 m - aluminium
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 755.6 KB
    Date 5/8/18
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 457.4 KB
    Date 6/1/18
    Description
    Product End of Life Instructions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU546230F : New Unica - TV - male - individual - 2 m - aluminium
    Description
    New Unica - TV - male - individual - 2 m - aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    New Unica - TV - male - individual - 2 m - aluminium
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 398.5 KB
    Date 6/1/18
    Description
    Product Environmental Profile
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.