Welcome to the Schneider Electric corporate Website

Select your location

View all   New Unica
Schneider Electric NU6004V89 Image

NU6004V89

Schneider Electric NU6004V89 Image
NU6004V89

New Unica - cover frame - 2 gangs - 2 x 2 modules - white/white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    New Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Pure
    number of gangs
    2 gangs
    installation direction
    Vertical
    type of frame
    Double
    number of modules
    2 x 2 modules
    fixing mode
    Clip-in
    colour tint
    White
    decoration colour
    White (RAL 9003)
    Complementary
    material
    Polycarbonate: intermediate plate
    Plexiglass: cover frame
    standards
    IEC 60669-1
    IEC 60884-1
    width
    85 mm
    height
    160 mm
    depth
    11 mm
    net weight
    0.05 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP21D
    environmental characteristic
    Alcohol
    Window-cleaning fluid
    Bleach
    Oil
    UV resistant
    Petrol
    Acetone
    Ammonia
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 2.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 39.9 MB
    Date 5/5/20
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 348.5 KB
    Date 10/28/19
    prp.document.label.format pdf
    Size 470.6 KB
    Date 9/27/19
    prp.document.label.format pdf
    Size 501.7 KB
    Date 8/14/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NU6004V89 : NU6004V89_ROHS_CHINA_DECLARATION
    Description
    NU6004V89_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    NU6004V89_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU6004V89 : NU6004V89_ROHS_DECLARATION
    Description
    NU6004V89_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    NU6004V89_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NU6004V89 : NU6004V89_REACH_DECLARATION
    Description
    NU6004V89_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    NU6004V89_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /