Welcome to the Schneider Electric corporate Website

Select your location

View all   New Unica
Schneider Electric NU986430 Image

NU986430

Schneider Electric NU986430 Image
NU986430

New Unica - 2 x blind cover - 1/2 module - aluminium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    New Unica
    accessory / separate part category
    Installation accessory
    product or component type
    Blind cover
    number of modules
    1/2 module
    device presentation
    Central plate
    fixing mode
    Clip-in
    colour tint
    Aluminium
    Complementary
    surface finish
    Brilliant
    material
    Thermoplastic ABS-UV stabilised: centre plate
    type of packing
    Flow-pack
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Oil
    Bleach
    Ammonia
    UV resistant
    Window-cleaning fluid
    Petrol
    Liquid soap
    Alcohol
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 2.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 39.9 MB
    Date 5/5/20
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU986430 : New Unica - 2 x blind cover - 1/2 module - aluminium
    Description
    New Unica - 2 x blind cover - 1/2 module - aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    New Unica - 2 x blind cover - 1/2 module - aluminium
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NU986430 : New Unica - 2 x blind cover - 1/2 module - aluminium
    Description
    New Unica - 2 x blind cover - 1/2 module - aluminium
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    New Unica - 2 x blind cover - 1/2 module - aluminium
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /