Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   New Unica
Schneider Electric NU986518 Image

NU986518

Schneider Electric NU986518 Image
NU986518

New Unica - blind cover - 1 module - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    New Unica
    accessory / separate part category
    Installation accessory
    product or component type
    Blind cover
    number of modules
    1 module
    device presentation
    Central plate
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    Complementary
    surface finish
    Glossy
    material
    Thermoplastic ABS-UV stabilised: centre plate
    type of packing
    Flow-pack
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Bleach
    UV resistant
    Ammonia
    Oil
    Liquid soap
    Petrol
    Alcohol
    Window-cleaning fluid
    Acetone
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    6 g
    Package 1 Height
    2.2 cm
    Package 1 width
    2.3 cm
    Package 1 Length
    4.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    20
    Package 2 Weight
    188 g
    Package 2 Height
    12.5 cm
    Package 2 width
    12.7 cm
    Package 2 Length
    18.3 cm
    Unit Type of Package 3
    S04
    Number of Units in Package 3
    360
    Package 3 Weight
    4.135 kg
    Package 3 Height
    30 cm
    Package 3 width
    40 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 2.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 39.9 MB
    Date 5/5/20
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU986518 : NU986518_ROHS_DECLARATION
    Description
    NU986518_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    NU986518_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.