Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exiway Power Control
Schneider Electric OVA18504 Image

OVA18504

Schneider Electric OVA18504 Image
OVA18504

Exiway - MLD42 - main circuit module

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    device short name
    MLD42
    product or component type
    Main circuit module
    associated fuse rating
    6.3 A
    Complementary
    rated power in VA
    864 VA at 4 A
    supply
    Non-maintained
    Maintained
    number of outputs
    2
    number of light blocks
    40
    range compatibility
    Exiway Power Control Mega
    Exiway Power Control Multi
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Description
    Central battery unit and luminaire catalogue
    prp.document.label.format pdf
    Size 5 MB
    Date 5/29/19
    Description
    Central battery unit and luminaire catalogue
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA18504 : Exiway - MLD42 - main circuit module
    Description
    Exiway - MLD42 - main circuit module
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Exiway - MLD42 - main circuit module
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 139.2 KB
    Date 7/27/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA18504 : Exiway - MLD42 - main circuit module
    Description
    Exiway - MLD42 - main circuit module
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Exiway - MLD42 - main circuit module
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.