Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exiway Power Control
Schneider Electric OVA18505 Image

OVA18505

Schneider Electric OVA18505 Image
OVA18505

Exiway - MLD62 - main circuit module

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    device short name
    MLD62
    product or component type
    Main circuit module
    associated fuse rating
    10 A
    Complementary
    rated power in VA
    1296 VA at 6 A
    supply
    Non-maintained
    Maintained
    number of outputs
    2
    number of light blocks
    40
    range compatibility
    Exiway Power Control Multi
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Description
    Central battery unit and luminaire catalogue
    prp.document.label.format pdf
    Size 5 MB
    Date 5/29/19
    Description
    Central battery unit and luminaire catalogue
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 139.2 KB
    Date 7/27/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.