Welcome to the Schneider Electric corporate Website

Select your location

View all   Exiway Power Control
Schneider Electric OVA18509 Image

OVA18509

Schneider Electric OVA18509 Image
OVA18509

Exiway - MLT-MC - line monitor

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    device short name
    MLT-MC
    product or component type
    Line monitor
    device application
    Monitoring
    Complementary
    range compatibility
    Exiway Power Control Exiway Power Control Pico central battery system
    Exiway Power Control Exiway Power Control Nano central battery system
    Exiway Power Control Exiway Power Control Mega central battery system
    Exiway Power Control Exiway Power Control Multi central battery system
    [Ue] rated operational voltage
    230 V
    number of inputs
    4 line monitor
    input voltage
    230 V AC
    communication port support
    RS485
    depth
    90 mm
    width
    54 mm
    height
    54 mm
    net weight
    0.07 kg
    Environment
    ambient air temperature for operation
    -10…40 °C
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Description
    Central battery unit and luminaire catalogue
    prp.document.label.format pdf
    Size 5 MB
    Date 5/29/19
    Description
    Central battery unit and luminaire catalogue
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 139.2 KB
    Date 7/27/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA18509 : OVA18509_ROHS_DECLARATION
    Description
    OVA18509_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    OVA18509_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /