Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exiway Power Control
Schneider Electric OVA18529 Image

OVA18529

Schneider Electric OVA18529 Image
OVA18529

Exiway Power Control Multi 1800 mm - transparent lockable cover plate

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    product or component type
    Lockable cover plate
    Complementary
    range compatibility
    Exiway Power Control Multi
    cover type
    Transparent
    material
    PC (polycarbonate)
    height
    1800 mm
    Packing Units
    Package 1 Weight
    0.550 kg
    Package 1 Height
    150.000 cm
    Package 1 width
    40.000 cm
    Package 1 Length
    330.000 cm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Description
    Central battery unit and luminaire catalogue
    prp.document.label.format pdf
    Size 5 MB
    Date 5/29/19
    Description
    Central battery unit and luminaire catalogue
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 139.2 KB
    Date 7/27/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA18529 : OVA18529_ROHS_DECLARATION
    Description
    OVA18529_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    OVA18529_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.