Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Addressable luminaires, exit signs and conversion kits for Dardoplus system
Schneider Electric OVA34214E Image
Discontinued

OVA34214E

Schneider Electric OVA34214E Image
Discontinued
OVA34214E

Evx Ferro - con kit - adressable - 10 VA - 6.0 V - 4 Ah

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Evx
    aesthetic name
    Evx Ferro
    product or component type
    Conversion kit
    function
    Addressable
    wiring device additional information
    Can be inhibited with rest mode via Dardo Plus control unit
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    rated power in VA
    10 VA
    connections - terminals
    Screw terminals
    battery capacity
    4 Ah 6 V Ni-Cd (Nickel-Cadmium) in line
    charging time
    24 h
    emergency luminous flux
    17 % of nominal flux during 1 h 54 W G5 fluorescent FHO T5
    20 % of nominal flux during 1 h 30 38 W GR10q fluorescent GE
    20 % of nominal flux during 1 h 39 W G5 fluorescent FHO T5
    30 % of nominal flux during 1 h 30 24 W G5 fluorescent FHO T5
    40 % of nominal flux during 1 h 30 21 W G5 fluorescent FHE T5
    45 % of nominal flux during 1 h 30 14 W G5 fluorescent FHE T5
    15 % of nominal flux during 1 h 55 W GR10q
    15 % of nominal flux during 1 h 58 W G13
    16 % of nominal flux during 1 h 30 36 W 2G10
    18 % of nominal flux during 1 h 30 36 W G13
    18 % of nominal flux during 1 h 30 40 W G10q
    20 % of nominal flux during 1 h 30 32 W G10q
    20 % of nominal flux during 1 h 30 36 W 2G11
    22 % of nominal flux during 1 h 40 W 2GX13
    22 % of nominal flux during 2 h 18 W G13
    25 % of nominal flux during 1 h 2 x 18 W G13
    25 % of nominal flux during 1 h 30 24 W 2G11
    25 % of nominal flux during 2 h 24 W 2G10
    25 % of nominal flux during 2 h 30 22 W G10q
    26 % of nominal flux during 1 h 30 26 W G24q
    26 % of nominal flux during 1 h 40 W 2G11
    28 % of nominal flux during 1 h 30 28 W GR10q
    28 % of nominal flux during 2 h 22 W 2GX13
    28 % of nominal flux during 2 h 30 18 W 2G10
    28 % of nominal flux during 2 h 30 18 W 2G11
    30 % of nominal flux during 1 h 30 26 W Gx24q
    30 % of nominal flux during 1 h 32 W Gx24q
    35 % of nominal flux during 2 h 18 W G24q
    37 % of nominal flux during 2 h 18 W Gx24q
    38 % of nominal flux during 2 h 30 13 W G5
    38 % of nominal flux during 3 h 30 8 W G5
    40 % of nominal flux during 1 h 30 16 W GR10q
    40 % of nominal flux during 3 h 30 10 W G24q
    45 % of nominal flux during 1 h 30 2 x 8 W G5
    45 % of nominal flux during 2 h 13 W G24q
    45 % of nominal flux during 2 h 13 W Gx24q
    50 % of nominal flux during 3 h 30 9 W 2G7
    60 % of nominal flux during 3 h 30 7 W 2G7
    70 % of nominal flux during 4 h 5 W 2G7
    8 % of nominal flux during 1 h 55 W 2G11
    bulb type
    Indicator LED
    ballast type
    Electromagnetic ballast
    electrical insulation class
    Class II
    height
    Battery: 35 mm
    Circuit: 40 mm
    width
    Circuit: 197 mm
    depth
    Circuit: 32 mm
    Battery: 39 mm
    distance between centers
    Circuit: 180 mm
    Battery: 330 mm
    net weight
    0.88 kg
    Environment
    fire resistance
    850 °C
    standards
    IEC 60695-2-10
    EN 61347-2-7
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Czech1
    • French1
    • Italian2
    • Portuguese1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.2 MB
    Date 7/1/08
    Description
    User Manual Emergency Lighting - SYSCON
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 290.6 KB
    Date 6/15/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /