Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Addressable luminaires, exit signs and conversion kits for Dardoplus system
Schneider Electric OVA34215E Image
Discontinued

OVA34215E

Green premium brand logo
Schneider Electric OVA34215E Image
Discontinued
OVA34215E
Green premium brand logo

Evx Power - con kit - adressable - 5.5 VA - 3.6 V - 4.5 Ah

Show more characteristics
OVA34215E  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Evx
    aesthetic name
    Evx Power
    product or component type
    Conversion kit
    function
    Addressable
    wiring device additional information
    Can be inhibited with rest mode via Dardo Plus control unit
    Complementary
    [Ue] rated operational voltage
    230/240 V 50/60 Hz +/- 10 %
    rated power in VA
    5.5 VA
    connections - terminals
    Quick-connect terminal strips
    battery capacity
    4.5 Ah 3.6 V Ni-Cd (Nickel-Cadmium) in line
    charging time
    24 h
    emergency luminous flux
    10.7 % of nominal flux during 4 h 14 W G5 fluorescent FHE T5
    12.3 % of nominal flux during 3 h 21 W G5 fluorescent FHE T5
    5.8 % of nominal flux during 4 h 24 W G5 fluorescent FHO T5
    6 % of nominal flux during 3 h 30 22 W 2GX13 Philips
    10 % of nominal flux during 6 h 8 W G5
    10.5 % of nominal flux during 5 h 9 W 2G7
    10.7 % of nominal flux during 4 h 13 W G24q
    11 % of nominal flux during 4 h 16 W GR10q
    11 % of nominal flux during 4 h 30 10 W GR10q
    12 % of nominal flux during 4 h 2 x 8 W G5
    12.4 % of nominal flux during 6 h 30 7 W 2G7
    13 % of nominal flux during 4 h 11 W 2G7
    4 % of nominal flux during 4 h 18 W 2G11
    4.4 % of nominal flux during 3 h 36 W 2G10
    4.4 % of nominal flux during 4 h 18 W 2G10
    4.5 % of nominal flux during 4 h 24 W 2G10
    4.8 % of nominal flux during 3 h 32 W G10q
    5 % of nominal flux during 3 h 36 W 2G11
    5 % of nominal flux during 3 h 36 W G13
    5 % of nominal flux during 4 h 22 W G10q
    5.6 % of nominal flux during 3 h 32 W Gx24q
    5.7 % of nominal flux during 3 h 26 W Gx24q
    5.8 % of nominal flux during 4 h 24 W 2G11
    6.1 % of nominal flux during 4 h 18 W G13
    6.5 % of nominal flux during 3 h 30 26 W G24q
    6.7 % of nominal flux during 3 h 28 W GR10q
    7.7 % of nominal flux during 4 h 18 W G24q
    7.7 % of nominal flux during 4 h 18 W Gx24q
    9 % of nominal flux during 5 h 10 W G24q
    bulb type
    Indicator LED
    ballast type
    Electronic ballast
    Electromagnetic ballast
    electrical insulation class
    Class II
    height
    Circuit: 28 mm
    Battery: 35 mm
    width
    Circuit: 234 mm
    depth
    Battery: 39 mm
    Circuit: 40 mm
    distance between centers
    Battery: 210 mm
    Circuit: 220 mm
    net weight
    0.63 kg
    Environment
    fire resistance
    850 °C
    standards
    IEC 60695-2-10
    EN 61347-2-7
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Czech1
    • French1
    • Italian2
    • Portuguese1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.2 MB
    Date 7/1/08
    Description
    User Manual Emergency Lighting - SYSCON
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 292.1 KB
    Date 6/15/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /