Welcome to the Schneider Electric corporate Website

Select your location

View all   Addressable luminaires, exit signs and conversion kits for Dardoplus system
Schneider Electric OVA34512E Image

OVA34512E

Schneider Electric OVA34512E Image
OVA34512E

Quick Signal - emergency exit sign - addressable - maintained - 3 h

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Quick Signal
    product or component type
    Emergency exit sign
    device application
    Signalling
    function
    Addressable
    supply
    Maintained
    light source colour
    White
    wiring device additional information
    Can be inhibited with rest mode via Dardo Plus control unit
    Brackets for wall/flag installation included
    Complementary
    [Ue] rated operational voltage
    220...230 V AC/DC 50 Hz
    power consumption in VA
    8.5 VA
    current consumption
    17 mA
    visibility distance
    28 m
    battery capacity
    1.5 Ah at 4.8 V, Ni-Cd (Nickel-Cadmium)
    autonomy
    3 h
    charging time
    24 h
    bulb type
    LED 100000 h
    luminous flux
    Emergency condition: 12 lm
    Maintained mode: 14 lm
    electrical insulation class
    Class II
    device mounting
    Surface ceiling
    Flush false ceiling
    Flag type bracket wall
    Hanging ceiling
    Surface wall
    height
    235 mm
    width
    290 mm
    depth
    60 mm
    net weight
    0.8 kg
    Environment
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    EN/IEC 60598-2-22
    IEC 695-2-1
    IEC 50-11
    IEC 60695-2-10
    EN 1838
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Italian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Dardo Plus (Version 1.0)
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    prp.document.label.format pdf
    Size 5.9 MB
    Date 6/16/16
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    Dardo Plus system & luminaire catalogue (Version 5.1)
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    prp.document.label.format pdf
    Size 6.3 MB
    Date 6/13/16
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 290.4 KB
    Date 11/11/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 11/4/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA34512E : Quick Signal - emergency exit sign - addressable - maintained - 3 h
    Description
    Quick Signal - emergency exit sign - addressable - maintained - 3 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Quick Signal - emergency exit sign - addressable - maintained - 3 h
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 295.2 KB
    Date 6/15/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA34512E : Quick Signal - emergency exit sign - addressable - maintained - 3 h
    Description
    Quick Signal - emergency exit sign - addressable - maintained - 3 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Quick Signal - emergency exit sign - addressable - maintained - 3 h
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA34512E : Quick Signal - emergency exit sign - addressable - maintained - 3 h
    Description
    Quick Signal - emergency exit sign - addressable - maintained - 3 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    Quick Signal - emergency exit sign - addressable - maintained - 3 h
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /