Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Luxa
Schneider Electric OVA37099E Image
Discontinued

OVA37099E

Green premium brand logo
Schneider Electric OVA37099E Image
Discontinued
OVA37099E
Green premium brand logo

Luxa - emergency light block - standard - maintained - 1 h - 100/185 lm

Show more characteristics
OVA37099E has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product name
    Luxa
    product or component type
    Emergency light fitting
    device application
    Lighting
    function
    Standard
    supply
    Maintained
    colour
    White
    Light source
    Fluorescent tube G5 8 W
    light source colour
    White
    cover type
    Transparent
    number of batteries
    1 x 3.6 V 1.5 Ah Ni-Cd (Nickel-Cadmium)
    wiring device additional information
    Personalized with coloured frames
    Adaptable exit sign
    Can be inhibited with rest mode via Teleur range of remote controls
    Complementary
    [Ue] rated operational voltage
    200...230 V AC/DC 50 Hz
    power consumption in VA
    10.5 VA
    electrical insulation class
    Class II
    autonomy
    1 h
    charging time
    12 h
    luminous flux
    Maintained mode: 100 lm
    material
    Plastic: housing
    Plastic: cover
    device mounting
    Surface ceiling
    Electrified track
    Flush false ceiling
    Flush wall
    Hanging ceiling
    Surface wall
    height
    135 mm
    width
    348 mm
    depth
    58 mm
    net weight
    0.92 kg
    market segment
    Small commercial
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    IEC 50-11
    EN 60695-2-10
    EN 60598-2-22
    IEC 695-2-1
    Packing Units
    Package 1 Weight
    0.995 kg
    Package 1 Height
    0.720 dm
    Package 1 width
    1.380 dm
    Package 1 Length
    3.820 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • Italian1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 274.5 KB
    Date 1/22/08
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA37099E : Luxa - emergency light block - standard - maintained - 1 h - 100/185 lm
    Description
    Luxa - emergency light block - standard - maintained - 1 h - 100/185 lm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Luxa - emergency light block - standard - maintained - 1 h - 100/185 lm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA37099E : Luxa - emergency light block - standard - maintained - 1 h - 100/185 lm
    Description
    Luxa - emergency light block - standard - maintained - 1 h - 100/185 lm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Luxa - emergency light block - standard - maintained - 1 h - 100/185 lm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.