Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Luxa
Schneider Electric OVA37100E Image
Discontinued

OVA37100E

Green premium brand logo
Schneider Electric OVA37100E Image
Discontinued
OVA37100E
Green premium brand logo

Luxa - emergency light block - standard - non-maintained - 1 h - 210 lm

Show more characteristics
OVA37100E  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Luxa
    product or component type
    Emergency light fitting
    function
    Standard
    supply
    Non-maintained
    Light source
    Fluorescent tube G5 8 W
    number of batteries
    1 x 6 V 1.5 Ah Ni-Cd (Nickel-Cadmium)
    wiring device additional information
    Adaptable exit sign
    Personalized with coloured frames
    Can be inhibited with rest mode via Teleur range of remote controls
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    power consumption in VA
    5 VA
    electrical insulation class
    Class II
    autonomy
    1 h
    charging time
    12 h
    luminous flux
    210 lm
    device mounting
    Surface ceiling
    Electrified track
    Flush false ceiling
    Flush wall
    Hanging ceiling
    Surface wall
    height
    135 mm
    width
    348 mm
    depth
    58 mm
    net weight
    0.97 kg
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK06
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    EN 60695-2-10
    IEC 695-2-1
    EN 60598-2-22
    IEC 50-11
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • Italian1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 273.2 KB
    Date 1/21/08
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /