Welcome to the Schneider Electric corporate Website

Select your location

View all Exiway
Schneider Electric OVA38653 Image
Discontinued

OVA38653

Schneider Electric OVA38653 Image
Discontinued
OVA38653

Exiway One - emergency light block - standard - maintained - 3 h - 200 lm

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway One
    product or component type
    Emergency light fitting
    function
    Standard
    supply
    Maintained
    number of batteries
    1 x 6 V 4 Ah Ni-Cd (Nickel-Cadmium)
    light source
    Fluorescent tube 2G11 18 W
    wiring device additional information
    Can be inhibited via a switch
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    power consumption in VA
    23.9 VA
    power consumption in W
    10.4 W
    electrical insulation class
    Class II
    autonomy
    3 h
    charging time
    24 h
    luminous flux
    Emergency condition: 200 lm
    Maintained mode: 430 lm
    type of glass
    Green glass
    device mounting
    Surface ceiling
    Hanging ceiling
    Flush false ceiling
    Flush wall
    Surface wall
    Electrified track
    height
    160 mm
    width
    375 mm
    depth
    68 mm
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    product certifications
    IMQ
    standards
    EN/IEC 60598-2-22
    IEC 60695-2-10
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Italian2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.5 MB
    Date 4/22/11
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Exiway. International catalogue. Offer for It, Sp Be and others (Version 6.1)
    Description
    Exiway One / Plus / Class catalogue
    Size pdf
    Size 7.9 MB
    Date 6/13/16
    Description
    Exiway One / Plus / Class catalogue
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 218 KB
    Date 2/14/11
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 326.4 KB
    Date 10/10/12
    Presentation
    Format
    Size
    Date
    Add to My Documents
    Exiway. International Offer presentation for Offer for IT, SP, BE and others. (Version 4.0)
    Description
    Customer presentation of Exiway One/Plus/Class ranges - Sept 2011
    Size ppt
    Size 32 MB
    Date 6/19/14
    Description
    Customer presentation of Exiway One/Plus/Class ranges - Sept 2011
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /