Welcome to the Schneider Electric corporate Website

Select your location

View all   Toplux
Schneider Electric OVA41318E Image

OVA41318E

Schneider Electric OVA41318E Image
OVA41318E

Toplux - portable emergency lamp - 490 lm - 1 h 30

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Toplux
    product or component type
    Portable emergency lamp
    device application
    Lighting
    colour
    Green
    wiring device additional information
    Colour filters included
    Long distance light beam with range of 200 m
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    power consumption in VA
    10 VA
    device composition
    Charging unit
    battery capacity
    4 Ah at 6 V, lead-acid battery
    charging time
    24 h
    bulb type
    Halogen 10 W main lamp
    Incandescent 1.5 W auxiliary lamp
    autonomy
    1 h 30 main lamp
    15 h auxiliary lamp
    luminous flux
    490 lm 2 m main lamp
    5 lm 1 m auxiliary lamp
    operating mode options
    Main lamp: blinking
    Auxiliary lamp: blinking
    enclosure material
    Plastic
    electrical insulation class
    Class II
    length
    262 mm
    height
    165 mm
    width
    120 mm
    net weight
    2 kg
    Environment
    IP degree of protection
    IP55
    ambient air temperature for operation
    -10…40 °C
    standards
    IEC 2.2
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Bulgarian1
    • Croatian1
    • Czech1
    • French1
    • German1
    • Hungarian1
    • Italian2
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian1
    • Serbian1
    • Slovak1
    • Slovenian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    User guide
    Format
    Size
    Date
    Add to My Documents
    Top IP40 - Toplux IP55 user manual (Version 0)
    Description
    Top IP40 and Toplux IP55 user manual
    prp.document.label.format pdf
    Size 3.2 MB
    Date 10/25/09
    Description
    Top IP40 and Toplux IP55 user manual
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.3 MB
    Date 7/5/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA41318E : Toplux - portable emergency lamp - 490 lm - 1 h 30
    Description
    Toplux - portable emergency lamp - 490 lm - 1 h 30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Toplux - portable emergency lamp - 490 lm - 1 h 30
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 272.6 KB
    Date 1/22/08
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA41318E : Toplux - portable emergency lamp - 490 lm - 1 h 30
    Description
    Toplux - portable emergency lamp - 490 lm - 1 h 30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Toplux - portable emergency lamp - 490 lm - 1 h 30
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA41318E : Toplux - portable emergency lamp - 490 lm - 1 h 30
    Description
    Toplux - portable emergency lamp - 490 lm - 1 h 30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Toplux - portable emergency lamp - 490 lm - 1 h 30
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /