Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Rilux
Schneider Electric OVA50251E Image
To be discontinued

OVA50251E

Schneider Electric OVA50251E Image
To be discontinued
OVA50251E

Rilux - pictogram sticker - running man towards the left - for Rilux 11/18 W

Show more characteristics
Commercial status
To be discontinued on 29 October 2020
End-of-service soon on 29 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Rilux
    product or component type
    Pictogram sticker
    accessory / separate part category
    Label
    market segment
    Small commercial
    Complementary
    range compatibility
    emergency light fitting
    marking
    Running man towards the left
    product compatibility
    Rilux 11 W
    Rilux 18 W
    height
    120 mm
    width
    264 mm
    Packing Units
    Package 1 Weight
    0.100 kg
    Package 1 Height
    0.025 dm
    Package 1 width
    1.350 dm
    Package 1 Length
    3.100 dm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50251E : Rilux - pictogram sticker - running man towards the left - for Rilux 11/18 W
    Description
    Rilux - pictogram sticker - running man towards the left - for Rilux 11/18 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    Rilux - pictogram sticker - running man towards the left - for Rilux 11/18 W
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 332.9 KB
    Date 1/6/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50251E : Rilux - pictogram sticker - running man towards the left - for Rilux 11/18 W
    Description
    Rilux - pictogram sticker - running man towards the left - for Rilux 11/18 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    Rilux - pictogram sticker - running man towards the left - for Rilux 11/18 W
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 284.1 KB
    Date 1/26/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.