Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Luxa
Schneider Electric OVA50345E Image
Discontinued

OVA50345E

Green premium brand logo
Schneider Electric OVA50345E Image
Discontinued
OVA50345E
Green premium brand logo

Luxa - flush mounting box - for Luxa 6/11 W

Show more characteristics
OVA50345E  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Luxa
    product or component type
    Flush mounting box
    Complementary
    product compatibility
    Luxa 11 W
    Luxa 6 W
    height
    114 mm
    width
    272 mm
    depth
    56 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • Bulgarian1
    • Croatian1
    • Czech1
    • German1
    • Greek1
    • Hungarian1
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian1
    • Serbian1
    • Slovak1
    • Slovenian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Flush Mounting Box - LUXA user manual (Version 0)
    Description
    Install, compatibility table
    Size pdf
    Size 625.7 KB
    Date 5/31/08
    Description
    Install, compatibility table
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /