Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Top 4
Schneider Electric OVA51001E Image

OVA51001E

Schneider Electric OVA51001E Image
OVA51001E

Xenon lamp for Top 4 - 6 V - 5.4 W - E10

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Bulb
    Complementary
    rated lamp wattage
    5.4 W
    [Ue] rated operational voltage
    6 V
    bulb type
    Xenon
    bulb base
    E10
    Packing Units
    Package 1 Weight
    0.002 kg
    Package 1 Height
    0.300 dm
    Package 1 width
    0.170 dm
    Package 1 Length
    0.170 dm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51001E : Xenon lamp for Top 4 - 6 V - 5.4 W - E10
    Description
    Xenon lamp for Top 4 - 6 V - 5.4 W - E10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Xenon lamp for Top 4 - 6 V - 5.4 W - E10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51001E : Xenon lamp for Top 4 - 6 V - 5.4 W - E10
    Description
    Xenon lamp for Top 4 - 6 V - 5.4 W - E10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Xenon lamp for Top 4 - 6 V - 5.4 W - E10
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51001E : Xenon lamp for Top 4 - 6 V - 5.4 W - E10
    Description
    Xenon lamp for Top 4 - 6 V - 5.4 W - E10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Xenon lamp for Top 4 - 6 V - 5.4 W - E10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.