Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exiway Smartduo
Schneider Electric OVA51004E Image
To be discontinued

OVA51004E

Schneider Electric OVA51004E Image
To be discontinued
OVA51004E

Halogen lamp for Guardian - 12 V - 50 W - GY6.35

Show more characteristics
Commercial status
To be discontinued on 30 September 2020
End-of-service soon on 20 October 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Bulb
    Complementary
    product compatibility
    Guardian
    rated lamp wattage
    50 W
    [Ue] rated operational voltage
    12 V
    bulb type
    Halogen
    bulb base
    GY6.35
    Packing Units
    Package 1 Weight
    0.005 kg
    Package 1 Height
    0.680 dm
    Package 1 width
    0.220 dm
    Package 1 Length
    0.250 dm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51004E : Halogen lamp for Guardian - 12 V - 50 W - GY6.35
    Description
    Halogen lamp for Guardian - 12 V - 50 W - GY6.35
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Halogen lamp for Guardian - 12 V - 50 W - GY6.35
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51004E : Halogen lamp for Guardian - 12 V - 50 W - GY6.35
    Description
    Halogen lamp for Guardian - 12 V - 50 W - GY6.35
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    Halogen lamp for Guardian - 12 V - 50 W - GY6.35
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.