Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Rilux
Schneider Electric OVA51005E Image
Discontinued

OVA51005E

Schneider Electric OVA51005E Image
Discontinued
OVA51005E

fluorescent tube 6 W - G5

Show more characteristics
OVA51005E has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Fluorescent tube
    Complementary
    rated lamp wattage
    6 W
    bulb type
    Fluorescent tube
    bulb base
    G5
    Packing Units
    Package 1 Weight
    0.024 kg
    Package 1 Height
    0.160 dm
    Package 1 width
    0.160 dm
    Package 1 Length
    2.250 dm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.