Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Rilux
Schneider Electric OVA51011E Image
Discontinued

OVA51011E

Schneider Electric OVA51011E Image
Discontinued
OVA51011E

fluorescent tube 18 W - 2G11

Show more characteristics
Commercial status
Discontinued on 30 June 2020
OVA51011E has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Fluorescent tube
    Complementary
    rated lamp wattage
    18 W
    bulb type
    Fluorescent tube
    bulb base
    2G11
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    71 g
    Package 1 Height
    2.5 cm
    Package 1 width
    4.8 cm
    Package 1 Length
    25 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51011E : fluorescent tube 18 W - 2G11
    Description
    fluorescent tube 18 W - 2G11
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    fluorescent tube 18 W - 2G11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51011E : fluorescent tube 18 W - 2G11
    Description
    fluorescent tube 18 W - 2G11
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    fluorescent tube 18 W - 2G11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51011E : fluorescent tube 18 W - 2G11
    Description
    fluorescent tube 18 W - 2G11
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    fluorescent tube 18 W - 2G11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.