Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Rilux
Schneider Electric OVA53178 Image

OVA53178

Schneider Electric OVA53178 Image
OVA53178

Rilux LED - cable gland - 20-16 mm - IP65

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Rilux
    product or component type
    Installation kit
    accessory / separate part category
    Installation accessory
    colour
    Grey
    Complementary
    range compatibility
    Rilux LED emergency light fitting
    net weight
    0.017 kg
    Environment
    IP degree of protection
    IP65
    Packing Units
    Package 1 Weight
    16.000 g
    Package 1 Height
    50.000 mm
    Package 1 width
    27.000 mm
    Package 1 Length
    90.000 mm
  • View more View less

    Documents

    Language
    • English1
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.9 MB
    Date 6/23/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.