Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MiCOM P12x
Schneider Electric P120---------- Image

P120----------

Schneider Electric P120---------- Image
P120----------

MiCOM P120 - Overcurrent and earth fault protection relay - 20 TE

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    MiCOM P120
    device short name
    P120
    relay application
    Feeder
    protection type
    Lockout ANSI code: 86
    Earth fault ANSI code: 50/51
    Restricted earth fault ANSI code: 64REF
    number of inputs
    2 discrete
    1 current input CT...X/5 A and X/1 A
    number of outputs
    5 discrete
    communication port protocol
    IEC 60870-5-103
    Modbus RTU
    DNP3
    Complementary
    [Us] rated supply voltage
    24...250 V DC 19.2…300 V
    48...250 V DC 38.4…300 V
    48...240 V AC 38.4…264 V
    network and machine diagnosis type
    Fault recording
    Event recording
    Disturbance recording15 s
    display type
    Backlit LCD: 2 lines of 16 characters
    discrete input voltage
    24...250 V DC 19.2 V standard variant
    48...250 V AC 19.2 V standard variant
    48...250 V DC 105 V further option
    48...250 V DC 77 V further option
    48...250 V DC 154 V further option
    48...240 V AC 105 V further option
    48...240 V AC 77 V further option
    48...240 V AC 154 V further option
    communication port support
    RS485
    RS232
    Environment
    type of measurement
    Current
    height
    177 mm total:
    157.5 mm embedded:
    width
    103 mm
    depth
    270 mm total:
    240 mm embedded:
    device mounting
    Flush
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.