Welcome to the Schneider Electric corporate Website

Select your location

View all   SurgeArrest Essential
Schneider Electric P5B3-KR Image

P5B3-KR

Schneider Electric P5B3-KR Image
P5B3-KR

APC Essential SurgeArrest 5 Outlets, 3 Meter cord, 230V Korea

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 5 Outlets, 3 Meter cord, 230V Korea
    Includes
    User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    KOREA, REPUBLIC OF
    Output
    Number of Outlets
    5
    Receptacle Style
    CEE 7 Schuko
    Input
    Input Frequency
    47 - 63 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    3 meters
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    Surge energy rating
    903 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    30.0 dB
    Peak Current Normal Mode
    26 kA
    Peak Current Common Mode
    26.0 kA
    Data Line Protection
    --
    Let Through Voltage Rating
    900
    Physical
    Net Weight
    0.69 kg
    Maximum Height
    45.0 mm
    Maximum Width
    389.0 mm
    Maximum Depth
    70.0 mm
    Shipping Weight
    0.75 kg
    Shipping Height
    47.0 mm
    Shipping Width
    425.0 mm
    Shipping Depth
    130.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    14 x 11 x 18 inches
    Master Carton Weight
    12.0 kg
    SCC Codes
    1073130429166 1
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Conformance
    Approvals
    KCC
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Addendum SurgeArrest (Version 1)
    Description
    User manual addendum for SurgeArrest products
    prp.document.label.format pdf
    Size 471.6 KB
    Date 11/28/11
    Description
    User manual addendum for SurgeArrest products
    SurgeArrest P5B-KR Series (Version 0)
    Description
    User manual for SurgeArrest P5B-KR series for Korea
    prp.document.label.format pdf
    Size 92.1 KB
    Date 8/31/11
    Description
    User manual for SurgeArrest P5B-KR series for Korea
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Korea certificate for APC ESSENTIAL SURGEARREST 5 OUTLETS 230V Korea (Version 0)
    Description
    K60884-1(2010-12); KSC8305(2011-12)
    prp.document.label.format pdf
    Size 120 KB
    Date 8/7/15
    Description
    K60884-1(2010-12); KSC8305(2011-12)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /