Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Essential
Schneider Electric P6WT Image

P6WT

Schneider Electric P6WT Image
P6WT

APC Essential SurgeArrest 6 Outlet Wall Mount with Phone Protection, 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 6 Outlet Wall Mount with Phone Protection, 120V
    Includes
    RJ11 Cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Number of Outlets
    6
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Power
    1200 W
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Maximum Input Current
    15 A
    Surge Protection and Filtering
    Surge energy rating
    1080 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Normal Mode
    60 (/PH) kA
    Peak Current Common Mode
    72.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Data Line Protection
    RJ-11 Modem/Fax protection (two wire single line)
    Let Through Voltage Rating
    500
    Physical
    Net Weight
    0.24 kg
    Maximum Height
    102.0 mm
    Maximum Width
    38.0 mm
    Maximum Depth
    140.0 mm
    Shipping Weight
    0.26 kg
    Shipping Height
    197.0 mm
    Shipping Width
    57.0 mm
    Shipping Depth
    241.0 mm
    Master Carton Units
    6.0
    Master Carton Dimensions (Length x Width x Height)
    13.4 x 8.4 x 10 inches
    Master Carton Weight
    2.26 kg
    Color
    Beige
    Units per Pallet
    504.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    ETL
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $50000
    UL 1449 TVSS Rating
    400
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Essential SurgeArrest P6WU2/P6W/P6WT (Version 2)
    Description
    User Guide for Essential SurgeArrest P6WU2/P6W/P6WT
    Size pdf
    Size 297.1 KB
    Date 7/31/16
    Description
    User Guide for Essential SurgeArrest P6WU2/P6W/P6WT
    Size pdf
    Size 297.1 KB
    Date 7/31/16
    Size pdf
    Size 297.1 KB
    Date 7/31/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    cETLus certificate (Version 0)
    Description
    UL 498A:2008 Ed.2 +R:10Jun2016 Current Tap and adaptors; CAN/CSA C22.2 No. 42:2010 Ed. 7 (R2015) General Use Receptacles, Attachment Plugs, and Similar Wiring Devices; UL 1449 4th Ed. Rev. March 17, 2016 Surge Protective Devices; CAN/CSA C22.2 No. 8-13 Rev. November, 2013 Electrormagnetic Interference (EMI) Filters
    Size pdf
    Size 115.7 KB
    Date 2/16/15
    Description
    UL 498A:2008 Ed.2 +R:10Jun2016 Current Tap and adaptors; CAN/CSA C22.2 No. 42:2010 Ed. 7 (R2015) General Use Receptacles, Attachment Plugs, and Similar Wiring Devices; UL 1449 4th Ed. Rev. March 17, 2016 Surge Protective Devices; CAN/CSA C22.2 No. 8-13 Rev. November, 2013 Electrormagnetic Interference (EMI) Filters
    Size pdf
    Size 66.2 KB
    Date 8/17/10
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Personal Surge Protectors (Version 1)
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Size pdf
    Size 776.8 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Personal Surge Protectors (Version 1)
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
    Size zip
    Size 750.1 KB
    Date 1/28/19
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /