Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Essential
Schneider Electric P7GT-CN Image

P7GT-CN

Schneider Electric P7GT-CN Image
P7GT-CN

APC Power-Saving Essential SurgeArrest 7 outlet, with phone line protection, Canada, 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    "Master/Controlled" outlets are designed to detect when your desktop computer is asleep where it then automatically powers "off" connected peripherals to prevent wasteful power consumption. NOTE: the Power-Saving SurgeArrest is NOT compatible with laptops and iMac computers.
    Model Name
    APC Power-Saving Essential SurgeArrest 7 outlet, with phone line protection, Canada, 120V
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada
    Output
    Number of Outlets
    7
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Power
    1800 W
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Cord Length
    1.83 meters
    Maximum Input Current
    15 A
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    eP Joule Rating
    1400 Joules
    Peak Current Normal Mode
    10 kA
    Peak Current Common Mode
    20.0 kA
    Data Line Protection
    --
    Data Lines Protected
    (multi-line only)
    --
    Let Through Voltage Rating
    85
    Physical
    Net Weight
    0.77 kg
    Maximum Height
    51.0 mm
    Maximum Width
    108.0 mm
    Maximum Depth
    267.0 mm
    Shipping Weight
    0.95 kg
    Shipping Height
    53.0 mm
    Shipping Width
    184.0 mm
    Shipping Depth
    324.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    25.5 x 9 x 13.25 inches
    Master Carton Weight
    26.4 lbs
    SCC Codes
    1073130426161 9
    Color
    Black
    Units per Pallet
    384.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CSA , UL 1363 , UL 1449
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $50000
    UL 1449 TVSS Rating
    330
  • View more View less

    Documents

    Language
    • English5
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest P7GT Manual (Version 4)
    Description
    Includes Safety Instructions, Product Description, Operation, Equipment Protection Policy, Product Warranty, and Service
    Size pdf
    Size 152.1 KB
    Date 4/28/09
    Description
    Includes Safety Instructions, Product Description, Operation, Equipment Protection Policy, Product Warranty, and Service
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 40.7 KB
    Date 7/11/14
    Description
    UL498, UL817, UL1363, UL1449
    CSA Certificate for CORD SETS - Multiple Receptacle Extension Boxes (Version 2)
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
    Size pdf
    Size 40.1 KB
    Date 7/11/14
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Power Saving Personal Surge Protectors (Version 0)
    Description
    End of Life Instruction (EoLI) for the Power Saving Personal Surge Protector Product Range
    Size pdf
    Size 317.1 KB
    Date 8/6/12
    Description
    End of Life Instruction (EoLI) for the Power Saving Personal Surge Protector Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Power Saving Personal Surge Protectors (Version 0)
    Description
    Product Environmental Profile (ePEP) for the Power Saving Personal Surge Product Range
    Size pdf
    Size 382.2 KB
    Date 8/1/12
    Description
    Product Environmental Profile (ePEP) for the Power Saving Personal Surge Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /