Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PowerLogic ION8800
Schneider Electric P880CC1A Image

P880CC1A

Schneider Electric P880CC1A Image
P880CC1A

ION8800 optional com module, 1 RS232/RS485, 1 RS485, 1RJ45, 1 RJ11

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    device short name
    P880C
    product or component type
    Communication module
    range compatibility
    PowerLogic ION8800 ION8800A energy and power quality meter
    PowerLogic ION8800 ION8800B energy and power quality meter
    PowerLogic ION8800 ION8800C energy and power quality meter
    port Ethernet
    RJ45: 10/100BASE-T
    communication port support
    RS485/RS232
    RS485
    RJ11: modem
    Complementary
    width
    200 mm
    depth
    159 mm
    height
    23 mm
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 586.5 KB
    Date 6/23/08
    Description
    None
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 767.9 KB
    Date 4/7/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ION8800 optional com module, 1 RS232/RS485, 1 RS485, 1RJ45, 1 RJ11
    Description
    ION8800 optional com module, 1 RS232/RS485, 1 RS485, 1RJ45, 1 RJ11
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    ION8800 optional com module, 1 RS232/RS485, 1 RS485, 1RJ45, 1 RJ11
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 601.4 KB
    Date 11/30/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /