Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium PAS
Schneider Electric PAS44E1200 Image

PAS44E1200

Schneider Electric PAS44E1200 Image
PAS44E1200

portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1200mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Lexium PAS E
    Product or component type
    Portal axis
    Product specific application
    For 1 direction
    Load position
    On carriage
    Drive type
    Toothed belt
    Guide type
    Ball
    Complementary
    Operating position
    Horizontal
    Typlical payload
    50 kg
    Distance per revolution
    264 mm
    Operating force
    2600 N for Fx
    6270 N for Fy
    6270 N for Fz
    Maximum speed
    2 m/s
    Maximum acceleration
    15 m/s²
    Max. drive torque
    4 N.m
    Max. torque
    <5 N.m for Mx
    <11 N.m for My
    <17 N.m for Mz
    Stroke
    1200 mm
    Product weight
    37 kg at 0 stroke with carriage and motor
    4.2 kg of carriage
    77.7 kg total
    Repeat accuracy
    +/- 0.05 mm
    Outer dimension
    110 x 110 mm
    Service life
    30000 km
    Associated module
    PLE120 planetary gearbox, reduction ratio: 5:1 (supplied)
    BMH1401P06A2A servo motor (supplied)
    LXM32.D72N4 servo drive (not supplied)
    Packing Units
    Package 1 Weight
    57.280 kg
    Package 1 Height
    3.050 dm
    Package 1 width
    4.880 dm
    Package 1 Length
    20.020 dm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • German1
    User guide
    Format
    Size
    Date
    Add to My Documents
    PAS4xB Toothed belt axis Product manual (Version 2.05)
    Description
    PAS4xB Toothed belt axis Product manual - Linear Motion
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/18/15
    Description
    PAS4xB Toothed belt axis Product manual - Linear Motion
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/18/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PAS44E1200 : portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1200mm
    Description
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1200mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1200mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PAS44E1200 : portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1200mm
    Description
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1200mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 1200mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Lexium PAS41 to PAS44, Product Environmental Profile (Version 2.0)
    Description
    This document provides information on the Lexium PAS41/PAS44 product materials with a substance assessment and additional environmental impact information.
    prp.document.label.format pdf
    Size 433.3 KB
    Date 8/1/16
    Description
    This document provides information on the Lexium PAS41/PAS44 product materials with a substance assessment and additional environmental impact information.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.