Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium PAS
Schneider Electric PAS44E2150 Image

PAS44E2150

Schneider Electric PAS44E2150 Image
PAS44E2150

portal axis PAS E - profile size 110x110mm - toothed belt - ball - stroke 2150mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Lexium PAS E
    Product or component type
    Portal axis
    Product specific application
    For 1 direction
    Load position
    On carriage
    Drive type
    Toothed belt
    Guide type
    Ball
    Complementary
    Operating position
    Horizontal
    Typlical payload
    50 kg
    Distance per revolution
    264 mm
    Operating force
    2600 N for Fx
    6270 N for Fy
    6270 N for Fz
    Maximum speed
    2 m/s
    Maximum acceleration
    15 m/s²
    Max. drive torque
    4 N.m
    Max. torque
    <5 N.m for Mx
    <11 N.m for My
    <17 N.m for Mz
    Stroke
    2150 mm
    Product weight
    37 kg at 0 stroke with carriage and motor
    4.2 kg of carriage
    102.4 kg total
    Repeat accuracy
    +/- 0.05 mm
    Outer dimension
    110 x 110 mm
    Service life
    30000 km
    Associated module
    PLE120 planetary gearbox, reduction ratio: 5:1 (supplied)
    BMH1401P06A2A servo motor (supplied)
    LXM32.D72N4 servo drive (not supplied)
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • German1
    User guide
    Format
    Size
    Date
    Add to My Documents
    PAS4xB Toothed belt axis Product manual (Version 2.05)
    Description
    PAS4xB Toothed belt axis Product manual - Linear Motion
    Size pdf
    Size 2.4 MB
    Date 3/18/15
    Description
    PAS4xB Toothed belt axis Product manual - Linear Motion
    PAS4xB Zahnriemenachse Produkthandbuch (Version 2.05)
    Description
    PAS4xB Zahnriemenachse Produkthandbuch - Lexium Linear Motion
    Size pdf
    Size 2.4 MB
    Date 3/18/15
    Description
    PAS4xB Zahnriemenachse Produkthandbuch - Lexium Linear Motion
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PAS44E2150_ROHS_DECLARATION
    Description
    PAS44E2150_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    PAS44E2150_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Lexium PAS41 to PAS44, Product Environmental Profile (Version 2.0)
    Description
    This document provides information on the Lexium PAS41/PAS44 product materials with a substance assessment and additional environmental impact information.
    Size pdf
    Size 433.3 KB
    Date 8/1/16
    Description
    This document provides information on the Lexium PAS41/PAS44 product materials with a substance assessment and additional environmental impact information.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PAS44E2150_REACH_DECLARATION
    Description
    PAS44E2150_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    PAS44E2150_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    PAS44E2150_ROHS_CHINA_DECLARATION
    Description
    PAS44E2150_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    PAS44E2150_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /