Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Configurable Power Accessories
Schneider Electric PDPTG100 Image
Discontinued

PDPTG100

Schneider Electric PDPTG100 Image
Discontinued
PDPTG100

ISX PDU Input Top Entry Cable w/ a plug 480V 4 Wire 100 A IEC 309

Show more characteristics
PDPTG100 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually Ships within 4 Weeks
    Physical
    depth
    203.2 cm
    height
    15.2 cm
    net weight
    18.18 kg
    width
    15.2 cm
    Packing Units
    Package 1 Weight
    20 kg
    Package 1 Height
    30.5 cm
    Package 1 width
    30.5 cm
    Package 1 Length
    203.2 cm
    Contractual warranty
    Warranty
    1 year repair or replace
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.