Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preconfigured Modular Room
Schneider Electric PFMIR1212FN Image

PFMIR1212FN

Schneider Electric PFMIR1212FN Image
PFMIR1212FN

Prefab IT SmartShelter Room 12x12m Flat Floor NAM/LAM

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Prefab IT SmartShelter Room 12x12m Flat Floor NAM/LAM
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Maximum Height
    3048.0 mm
    Maximum Width
    12192.0 mm
    Maximum Depth
    12192.0 mm
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • View more View less

    Documents

    Language
    • English3
    CAD
    Format
    Size
    Date
    Add to My Documents
    12 x 12 m SmartShelter Room Mechanical Assembly (Version 0)
    Files in document
    Description
    Prefabricated Data Center IT Room, Mechanical
    Size zip
    Size 3.8 MB
    Date 8/29/17
    Files in document
    Description
    Prefabricated Data Center IT Room, Mechanical
    Presentation
    Format
    Size
    Date
    Add to My Documents
    SmartShelter Room Family Presentation (Version 0)
    Files in document
    Description
    Prefabricated Data Center Modular Room Family Presentation
    Size zip
    Size 18.8 MB
    Date 9/14/17
    Files in document
    Description
    Prefabricated Data Center Modular Room Family Presentation
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    SmartShelter Room Technical Specification (Version 0)
    Files in document
    pdf
    430.7 KB
    Description
    Prefabricated Data Centers Modular Room Technical Specification
    Size zip
    Size 1.6 MB
    Date 9/14/17
    Files in document
    pdf
    430.7 KB
    Description
    Prefabricated Data Centers Modular Room Technical Specification
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    IoT Enabled EcoStruxure™ Ensures Efficiency for Animal Logic

    Animal Logic, the digital animators behind The Lego Movie, The Matrix, and more, partner with Schneider Electric to deploy a customized prefab data center in record time.

    Empowering 21st Century Learning

    Schneider Electric and Moreno Valley Unified School District partner to assess, plan, design and install a prefabricated modular data center to improve network connectivity, monitoring capability, and educational outcomes for all.
Compare products: /