Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pratika
Schneider Electric PFR10105 Image
Discontinued

PFR10105

Schneider Electric PFR10105 Image
Discontinued
PFR10105

Kaedra encl.for site projects-40A-5 outlets PEN- 1 RCCB -3 MCBs-1 emergency stop

Show more characteristics
PFR10105 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    product specific application
    Site project
    enclosure type
    Enclosure for power outlet
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    12
    total number of 18 mm modules
    12
    number of horizontal rows
    1
    electrical insulation class
    Double insulation
    Class II
    number of openings of interface
    6
    protection device type
    2 DT40N miniature circuit breaker (MCB) - 16 A - 1P + N - 10 kA
    1 iID residual current circuit breaker (RCCB) - 40 A - 4P - 30 mA
    1 DT40N miniature circuit breaker (MCB) - 16 A - 3P + N - 10 kA
    control button type
    Emergency stop
    other equipments
    handle - 1
    socket-outlet - 4 2P + E 16 A 230 V
    terminal block - 5
    socket-outlet - 1 3P + N + E 16 A 400 V
    type of front cover
    Transparent
    [In] rated current
    40 A
    type of rail
    DIN
    number of terminal blocks
    1 with 8 outgoers
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    net weight
    5.2 kg
    width
    340 mm
    height
    510 mm
    depth
    160 mm
    colour
    Door: transparent green
    Enclosure: light grey (RAL 7035)
    Environment
    standards
    EN 61439-4
    fire resistance
    750 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP44 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 50102
    overvoltage category
    II
    ambient air temperature for operation
    -25…40 °C
    Packing Units
    Package 1 Weight
    5.000 kg
    Package 1 Height
    3.800 dm
    Package 1 width
    1.750 dm
    Package 1 Length
    5.300 dm
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Description
    Catalogue PratiKa
    prp.document.label.format pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.1 KB
    Date 7/5/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.