Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pragma
Schneider Electric PRA22624 Image

PRA22624

Green premium brand logo
Schneider Electric PRA22624 Image
PRA22624
Green premium brand logo

Pragma recessed enclosure - 6 x 24 modules - 160 A - without door

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Pragma
    product or component type
    Enclosure
    enclosure type
    Distribution enclosure
    width
    570 mm wall:
    610 mm outside:
    height
    1080 mm wall:
    1110 mm outside:
    depth
    30 mm outside:
    95 mm wall:
    Nb of 18 mm modules per row
    24
    Nb of horizontal rows
    6
    electrical insulation class
    Class II
    Double insulation
    provided equipment
    1 x identification label
    1 x marking kit
    1 x terminal block
    1 x blanking plate strip
    Type of door
    Without
    Complementary
    enclosure mounting
    Flush
    9 mm pitches
    48
    total number of 18 mm modules
    144
    power dissipation in W
    156 W
    [In] rated current
    160 A
    type of rail
    DIN
    mounting plate description
    Without mounting plate
    cable entry
    Cable or tube
    Removable plates
    Side pre-cutouts
    comb busbar and distribution block compatibility
    XE compatible
    number of terminal blocks
    1 earth (Quick) with 48 outgoers
    distribution block outgoers
    1 x 50 mm² for earth
    3 x 25 mm² for earth
    44 x 6 mm² for earth
    enclosure material
    Back part: technoplastic
    Front face: technoplastic
    Back part: metal
    Front face: metal
    colour
    Enclosure: white (RAL 9016)
    Front face: grey (RAL 7004)
    targeted country
    France
    Belgium
    embedding depth
    95 mm
    internal depth
    93 mm
    Environment
    fire resistance
    Front face: 750 °C
    Back part: 850 °C
    IP degree of protection
    IP30 without door
    IP40 with door
    IK degree of protection
    IK08 without door
    IK09 with door
    overvoltage category
    II
    ambient air temperature for operation
    -25…60 °C
    standards
    IEC 60670-1
    IEC 60670-24
    IEC 61439-1
    IEC 61439-3
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    19.25 kg
    Package 1 Height
    15.5 cm
    Package 1 width
    64.5 cm
    Package 1 Length
    113.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French5
    CAD
    Format
    Size
    Date
    Add to My Documents
    PRAGMA 6R 24 FLUSH
    Files in document
    zip
    587.7 KB
    stp
    626.7 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 1/7/01
    Files in document
    zip
    587.7 KB
    stp
    626.7 KB
    prp.document.label.format zip
    Size 1.4 MB
    Date 7/6/11
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 7/3/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PRA22624 : Pragma recessed enclosure - 6 x 24 modules - 160 A - without door
    Description
    Pragma recessed enclosure - 6 x 24 modules - 160 A - without door
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Pragma recessed enclosure - 6 x 24 modules - 160 A - without door
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 503.3 KB
    Date 4/7/20
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 178.7 KB
    Date 1/8/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRA22624 : Pragma recessed enclosure - 6 x 24 modules - 160 A - without door
    Description
    Pragma recessed enclosure - 6 x 24 modules - 160 A - without door
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Pragma recessed enclosure - 6 x 24 modules - 160 A - without door
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.4 KB
    Date 7/28/15
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.