Welcome to the Schneider Electric corporate Website

Select your location

View all   Pragma
Schneider Electric PRA25224 Image

PRA25224

Green premium brand logo
Schneider Electric PRA25224 Image
PRA25224
Green premium brand logo

Pragma flush enclosure - IP40 - 2 x 24 modules - without door

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Pragma
    product or component type
    Enclosure
    enclosure type
    Distribution enclosure
    width
    610 mm
    height
    480 mm wall:
    510 mm outside:
    depth
    30 mm outside:
    95 mm wall:
    Nb of 18 mm modules per row
    24
    Nb of horizontal rows
    2
    electrical insulation class
    Double insulation
    Class II
    provided equipment
    2 x terminal block
    1 x identification label
    1 x marking kit
    1 x blanking plate strip
    Type of door
    Without
    Complementary
    enclosure mounting
    Flush
    9 mm pitches
    48
    total number of 18 mm modules
    48
    power dissipation in W
    81 W
    [In] rated current
    125 A
    [Ui] rated insulation voltage
    400 V
    type of rail
    Multifix
    mounting plate description
    Without mounting plate
    cable entry
    Side pre-cutouts
    Cable or tube
    Removable plates
    number of terminal blocks
    1 earth (Quick) with 27 outgoers
    1 neutral (Quick) with 29 outgoers
    distribution block outgoers
    2 x 25 mm² for earth
    24 x 6 mm² for earth
    1 x 50 mm² for earth
    1 x 50 mm² for neutral
    24 x 6 mm² for neutral
    4 x 25 mm² for neutral
    enclosure material
    Back part: technoplastic
    Front face: technoplastic
    Back part: metal
    Front face: metal
    colour
    Enclosure: white (RAL 9016)
    Front face: grey (RAL 7004)
    market segment
    Residential
    Small commercial
    targeted country
    Greece
    Czech republic
    Hungary
    Russia
    embedding depth
    95 mm
    internal depth
    93 mm
    Environment
    fire resistance
    Back part: 650 °C
    Front face: 650 °C
    IP degree of protection
    IP30 without door
    IP40 with door
    IK degree of protection
    IK08 without door
    IK09 with door
    environmental characteristic
    Halogen free
    overvoltage category
    II
    ambient air temperature for operation
    -25…60 °C
    standards
    IEC 60670-1
    IEC 60670-24
    IEC 61439-1
    IEC 61439-3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 7/3/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PRA25224 : PRA25224_ROHS_CHINA_DECLARATION
    Description
    PRA25224_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    PRA25224_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRA25224 : PRA25224_ROHS_DECLARATION
    Description
    PRA25224_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    PRA25224_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.4 KB
    Date 7/28/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PRA25224 : PRA25224_REACH_DECLARATION
    Description
    PRA25224_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    PRA25224_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /