Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pragma
Schneider Electric PRA90072 Image

PRA90072

Green premium brand logo
Schneider Electric PRA90072 Image
PRA90072
Green premium brand logo

VigiCompact mounting kit - 2 x 24 modules - for Pragma

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Pragma
    range of product
    Pragma
    product or component type
    Mounting kit
    accessory / separate part category
    Mounting accessory
    Complementary
    enclosure mounting
    Flush
    Surface
    number of horizontal rows
    2
    Width in number of 18 mm modules
    24
    Number of 18 mm modules available for modular devices
    30
    Height in number of rows
    2 rows on enclosure
    colour
    Metal grey
    Packing Units
    Package 1 Weight
    1.800 kg
    Package 1 Height
    1.170 dm
    Package 1 width
    3.200 dm
    Package 1 Length
    5.400 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • Russian1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 1/5/08
    Description
    None
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 978.2 KB
    Date 2/18/07
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PRA90072 : VigiCompact mounting kit - 2 x 24 modules - for Pragma
    Description
    VigiCompact mounting kit - 2 x 24 modules - for Pragma
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    VigiCompact mounting kit - 2 x 24 modules - for Pragma
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRA90072 : VigiCompact mounting kit - 2 x 24 modules - for Pragma
    Description
    VigiCompact mounting kit - 2 x 24 modules - for Pragma
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    VigiCompact mounting kit - 2 x 24 modules - for Pragma
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.4 KB
    Date 7/28/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PRA90072 : VigiCompact mounting kit - 2 x 24 modules - for Pragma
    Description
    VigiCompact mounting kit - 2 x 24 modules - for Pragma
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    VigiCompact mounting kit - 2 x 24 modules - for Pragma
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.