Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Decor
Schneider Electric PRM048012 Image

PRM048012

Green premium brand logo
Schneider Electric PRM048012 Image
PRM048012
Green premium brand logo

Decor - blind cover plate - ivory sahara - 1 module

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Blind cover plate
    colour tint
    Ivory sahara
    type of packing
    Flow-pack
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    1 module
    embedding depth
    12.5 mm
    depth
    25.7 mm
    length
    44 mm
    height
    21.5 mm
    width
    23.5 mm
    fixing mode
    Clip-in
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Decor - blind cover plate - ivory sahara - 1 module
    Description
    Decor - blind cover plate - ivory sahara - 1 module
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Decor - blind cover plate - ivory sahara - 1 module
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Decor - blind cover plate - ivory sahara - 1 module
    Description
    Decor - blind cover plate - ivory sahara - 1 module
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Decor - blind cover plate - ivory sahara - 1 module
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Decor - blind cover plate - ivory sahara - 1 module
    Description
    Decor - blind cover plate - ivory sahara - 1 module
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Decor - blind cover plate - ivory sahara - 1 module
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /