Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lunare
Schneider Electric PRM440 Image

PRM440

Green premium brand logo
Schneider Electric PRM440 Image
PRM440
Green premium brand logo

Lunare Lumen - blind cover frame - white - 0 module

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Lunare Lumen
    product or component type
    Blind cover frame
    colour tint
    Polar white
    type of packing
    Flow-pack
    Complementary
    material
    PS (polystyrene)
    number of modules
    0
    height
    123 mm
    depth
    9 mm
    width
    85 mm
    fixing mode
    Clip-in
    Environment
    standards
    ABNT NBR NM 60.884
    ABNT NBR NM 60.669
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRM440_ROHS_DECLARATION
    Description
    PRM440_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    PRM440_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PRM440_REACH_DECLARATION
    Description
    PRM440_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    PRM440_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    PRM440_ROHS_CHINA_DECLARATION
    Description
    PRM440_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    PRM440_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /