Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MiCOM P11x
Schneider Electric REL10134 Image

REL10134

Schneider Electric REL10134 Image
REL10134

P115 self power - In 5A - Ion 5A 0.2-40Ion - no Vx

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    MiCOM P11x
    device short name
    P115
    relay application
    Feeder
    input output max capacity
    2 inputs + 4 outputs
    communication port protocol
    IEC 60870-5-103
    Modbus RTU
    Complementary
    auxiliary supply
    60...240 V AC
    60...250 V DC
    display type
    LCD display: 2 lines of 16 characters ASCII (European characters) and 9
    earth current inputs
    5 A 0.2...40 In
    5 A
    communication port support
    USB
    RS485
    Environment
    type of measurement
    Current
    device mounting
    Flush
    mounting mode
    Flush-mounted
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    2.14 kg
    Package 1 Height
    21.8 cm
    Package 1 width
    15.8 cm
    Package 1 Length
    25.6 cm
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    MiCOM series 10 20 - Simple relays catalog (Version 2.0)
    Description
    MiCOM series 10, 20 - simple relays catalog including P111, P115, P116, P220, P225, P521, P921, P922, P923.
    prp.document.label.format pdf
    Size 11.9 MB
    Date 1/15/15
    Description
    MiCOM series 10, 20 - simple relays catalog including P111, P115, P116, P220, P225, P521, P921, P922, P923.
    User guide
    Format
    Size
    Date
    Add to My Documents
    MiCOM P115, Manual (global file) P115/EN M/C43 (Version Global_2015_04_01_C43)
    Description
    MiCOM P115 Dual / CT-Powered Overcurrent Relay, SW Version 2A, Manual (global file) P115/EN M/C43
    prp.document.label.format pdf
    Size 2 MB
    Date 4/27/16
    Description
    MiCOM P115 Dual / CT-Powered Overcurrent Relay, SW Version 2A, Manual (global file) P115/EN M/C43
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.